SC16C550BIBS
|
5 V, 3.3 V and 2.5 V UART with 16-byte FIFOs |
View parametrics
|
SC68C752BIBS
|
5 V, 3.3 V and 2.5 V dual UART, 5 Mbit/s (max.), with 64-byte FIFOs and 68 mode uP interfac |
View parametrics
|
NCF3320EHN
|
|
View parametrics
|
SC16C850LIBS
|
1.8 V single UART, 16 mode or 68 mode parallel bus interface |
View parametrics
|
MFRC63103HN
|
High-performance ISO/IEC 14443 A/B frontend |
View parametrics
|
SC16IS752IBS
|
Dual UART with I2C-bus/SPI interface, 64 bytes of transmit and receive FIFOs, IrDA SIR built-in support |
View parametrics
|
SC16IS762IBS
|
Dual UART with I2C-bus/SPI interface, 64 bytes of transmit and receive FIFOs, IrDA SIR built-in support |
View parametrics
|
SC16C850VIBS
|
1.8 V single UART, 5 Mbit/s (max.) with 128-byte FIFOs, infrared (IrDA), and XScale VLIO bus interface |
View parametrics
|
TDA8025HN
|
Low voltage supply smart card interface |
View parametrics
|
NE58633BS
|
Noise reduction class-D headphone driver amplifer |
View parametrics
|
MFRC63003HN
|
MIFARE®/NTAG frontend |
View parametrics
|
SC16C752BIBS
|
5 V, 2.2 V and 2.5 V dual UART, 5 Mbit/s (max.), with 64-byte FIFOs |
View parametrics
|
SC16C2550BIBS
|
5 V, 3.3 V and 2.5 V dual UART, 5 Mbit/s (max.), with 16-byte FIFOs |
View parametrics
|
SC16C850IBS
|
2.5 V to 3.3 V UART, 16 mode or 68 mode parallel bus interface |
View parametrics
|
SC16C650BIBS
|
5 V, 3.3 V and 2.5 V UART with 32-byte FIFOs and infrared (IrDA) encoder/decoder |
View parametrics
|
CLRC66103HN
|
NTAG, NTAG5, ICODE, DESFire, MIFARE frontend |
View parametrics
|
SLRC61003HN
|
NTAG® 5 and ICODE® frontend |
View parametrics
|
BGA7350
|
50 MHz to 250 MHz high linearity Si variable gain amplifier; 24 dB gain range |
View parametrics
|
BGA7351
|
50 MHz to 500 MHz high linearity Si variable gain amplifier; 28 dB gain range |
View parametrics
|
SC16C852LIBS
|
1.8 V dual UART, 5 Mbit/s (max.) with 128-byte FIFOs, infrared (IrDA) and 16 mode or 68 mode bus interface |
View parametrics
|
SC16C850SVIBS
|
1.8 V single UART, 20 Mbit/s (max.) with 128-byte FIFOs, infrared (IrDA), and XScale VLIO bus interface |
View parametrics
|
TDA18291HN
|
TDA18291HN |
View parametrics
|
UDA1380HN
|
Stereo audio coder-decoder for MD, CD and MP3 |
View parametrics
|
SC16C750BIBS
|
5 V, 3.3 V and 2.5 V UART with 64-byte FIFOs |
View parametrics
|
CLRC66303HN
|
High -performance multi-protocol frontend |
View parametrics
|
SC16C652BIBS
|
5 V, 3.3 V and 2.5 V dual UART, 5 Mbit/s (max.) with 32-byte FIFOs and infrared (IrDA) encoder/decoder |
View parametrics
|
TDA6509AHN
|
TDA6509AHN |
View parametrics
|