Design Files
2 design files
-
Printed Circuit Boards and Schematics
PQ2FADS-ZU Schematics - OrCAD file
-
Printed Circuit Boards and Schematics
PQ2FADS-ZU Schematics
ARCHIVED
The PQ2FADS-ZU boards are designed to aid hardware and software developers of the PowerQUICC® II family by providing an evaluation platform for MPC82xx derivatives in the 480-pin TBGA (ZU) package. The PQ2FADS-ZU board supports the MPC8250, MPC8260, MPC8264, MPC8265, MPC8266, MPC8270 and MPC8280.
The PQ2FADS-ZU board has 32MB of SDRAM attached to the 60x bus (soldered on board), 8MB of SDRAM for the local bus (soldered on board) and a 8MB Program Flash SIMM (supports up to 32MB). The on-board interfaces include JTAG/COP, Dual UART, USB 1.1, two 100/10-Base-T Fast Ethernets, and a 155 Mbps ATM UNI with optical interface.
Using the ADS on-board resources and an associated debugger, developers are able to download and run code, set breakpoints, display memory and registers, and connect proprietary hardware via the expansion connectors. That code can then be incorporated into a desired system with the MPC82xx processor. The PQ2FADS-ZU includes on-board resources and a debugger that allows developers to download and run code, set breakpoints, display memory registers, and display configuration registers.
Who should order this product:
Developers using any PQ2 derivative in the 480-pin TBGA (ZU) package. For PCI applications, NXP® also offers the MPC8266ADS-PCIAI as a PCI target board.
Archived content is no longer updated and is made available for historical reference only.
Quick reference to our documentation types.
4 documents
Please wait while your secure files are loading.
Select a section:
2 design files
Please wait while your secure files are loading.