S12HY Scalable Value Line Cluster Solutions Microcontrollers (MCUs) with CAN

Block Diagram

S12HY Microcontroller Block Diagram

S12HY Microcontroller Block Diagram

Features

  • HCS12 CPU core, 32 MHz bus frequency
  • Up to 64 KB on-chip flash with ECC
  • 4 KB data flash with ECC
  • Up to 4 KB on-chip SRAM
  • LCD driver, configurable up to 40 x 4
  • Stepper motor controller with up to four drivers
  • Phase-locked loop (PLL) frequency multiplier with internal filter
  • 4–16 MHz amplitude controlled Pierce oscillator
  • 1 MHz internal RC oscillator
  • Two timer modules (TIM1 and TIM2) supporting input/output channels that provide a range of 16-bit input capture, output compare, counter and pulse accumulator functions
  • Pulse width modulation (PWM) module with up to eight 8-bit channels
  • Up to 8-channel, 10-bit resolution successive approximation analog-to-digital converter (ADC)
  • Serial peripheral interface (SPI) module
  • Serial communication interface (SCI) module supporting LIN 2.0, 2.1 and SAE J2602 communications
  • One inter-integrated circuit (I²C) module
  • One multi-scalable controller area network (MSCAN) module (supporting CAN protocol 2.0 A/B)
  • On-chip voltage regulator (Vreg) for regulation of input supply and all internal voltages
  • Autonomous periodic interrupt (API)
  • This product is included in NXP product longevity program, with assured supply for a minimum of 15 years after launch

Part numbers include: S9S12HA32J0CLL, S9S12HA32J0VLH, S9S12HA32J0VLL, S9S12HA48J0CLL, S9S12HY32J0CLH, S9S12HY32J0CLL, S9S12HY32J0MLH, S9S12HY32J0MLL, S9S12HY32J0VLL, S9S12HY48J0CLH, S9S12HY48J0CLL, S9S12HY64J0CLL, S9S12HY64J0MLH, S9S12HY64J0MLL, S9S12HY64J0VLL.

Documentation

Quick reference to our documentation types.

1-5 of 11 documents

Show All

Hardware

1-5 of 6 hardware offerings

Show All

Software

1-5 of 9 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

5 engineering services

To find a complete list of our partners that support this product, please see our Partner Marketplace.