Design Files
1 design file
-
Printed Circuit Boards and Schematics
Protel Schematic
DEMO9S08JM16 is a cost-effective demonstration kit enabling quick MC9S08JM16 evaluation.
Includes a DEMOJM base board and a MC9S08JM16 daughter card and can be used to demonstrate the features of the MC9S08JM16 device, starting with the on-chip USB 2.0 full-speed device controller and transceiver. The USB features are supported in hardware through a dedicated USB mini-AB connector and in software through the included complimentary USB-LITE stack by CMX. Built-in USB-BDM circuitry is available for debugging and programming, serial communication and simple logic analyzer.
Select a section:
Quick reference to our documentation types.
3 documents
Please wait while your secure files are loading.
Select a section:
1 design file
Please wait while your secure files are loading.