SiGe:C Low Noise Amplifier MMIC for GPS, GLONASS, Galileo and Compass

  • This page contains information on a product that is not recommended for new designs.

See product image

Product Details

Features

  • AEC-Q100 qualified
  • Covers full GNSS L1 band, from 1559 MHz to 1610 MHz
  • Noise figure (NF) = 0.85 dB and gain (Gp) = 18.5 dB
  • High input 1 dB compression point Pi(1dB) of ‒12 dBm
  • High out of band IP3i of 4 dBm
  • Supply voltage 1.5 V to 2.85 V
  • Power-down mode current consumption < 1 uA
  • Optimized performance at low supply current of 4.8 mA
  • Integrated temperature stabilized bias for easy design
  • Requires only one input matching inductor and one supply decoupling capacitor
  • Input and output DC decoupled
  • ESD protection on all pins (HBM > 2 kV)
  • Integrated matching for the output
  • Small 6-pin leadless package 1 mm × 1.45 mm × 0.5 mm
  • 110 GHz transit frequency - SiGe:C technology

Target Applications

  • LNA for GPS, GLONASS and Galileo and Compass (BeiDou) in automotive applications like Toll Collection and Emergency Call.
  • LNA for GPS, GLONASS, Galileo and Compass (BeiDou) in smart phones, feature phones, tablet PCs, Personal Navigation Devices, Digital Still Cameras, Digital Video Cameras, RF Front End modules, complete GPS chipset modules and theft protection (laptop, ATM).

Part numbers include: BGU7008.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 9 documents

Show All

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?