Software
1 software file
-
Code Snippets
RFIDDiscover
Note: For better experience, software downloads are recommended on desktop.
Migrate classic contactless smart card systems to the next security level! MIFARE Plus brings benchmark security to mainstream contactless smart card applications. It is the only mainstream IC compatible with MIFARE Classic® 1K (MF1ICS50) and MIFARE Classic 4K (MF1ICS70) which offers an upgrade path for existing infrastructures and services.
After the security upgrade, MIFARE Plus uses AES-128 (Advanced Encryption Standard) for authentication, data integrity, and encryption. MIFARE Plus is based on open global standards for both air interface and cryptographic methods at the highest security level.
MIFARE Plus is available in two versions: MIFARE Plus S and MIFARE Plus X.
Part numbers include: MF1SPLUS6001DA4, MF1SPLUS6031DA4, MF1SPLUS6031DUD, MF1SPLUS8001DUD, MF1SPLUS8031DUD, MF1SPLUS6001DUD, MF1SPLUS8001DA4, MF1SPLUS8031DA4.
Quick reference to our documentation types.
1-5 of 8 documents
Please wait while your secure files are loading.
Select a section:
1 software file
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1 trainings