Simple Two-Wire Bus Buffer

  • Archived
  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Block Diagram

PCA9525

Features

Key Features

  • Simple impedance isolating buffer for 2-wire buses
  • 4 mA maximum static open-drain pull-down capability supports a wide range of bus standards
  • Works with I2C-bus (Standard-mode, Fast-mode), SMBus (standard and high power mode), and PMBus
  • Fast switching times allow operation in excess of 1 MHz
  • Enable allows bus segments to be disconnected
  • Hysteresis on inputs provides noise immunity
  • Operating voltages from 2.7 V to 5.5 V
  • Very low supply current
  • Uncomplicated characteristics suitable for quick implementation in most common 2-wire bus applications

Documentation

Quick reference to our documentation types.

1 documents

Support

What do you need help with?