Mini High-Speed CAN System Basis Chip for Partial Networking

UJA1168TK
  • Not Recommended for New Designs
  • This page contains information on a product that is not recommended for new designs.

See product image

Product Details

Features

General

  • ISO 11898-2, ISO 11898-5 and ISO 11898-6 compliant high-speed CAN transceiver
  • Loop delay symmetry timing enables reliable communication at data rates up to 2 Mbit/s in the CAN FD fast phase
  • Autonomous bus biasing according to ISO 11898-6
  • Fully integrated 5 V/100 mA low-drop voltage regulator for 5 V microcontroller supply (V1)
  • Bus connections are truly floating when power to pin BAT is off
  • No ‘false’ wake-ups due to CAN FD frame detection in UJA1168TK/FD and UJA1168TK/VX/FD

Designed for Automotive Applications

  • ±8 kV ElectroStatic Discharge (ESD) protection, according to the Human Body Model (HBM) on the CAN bus pins
  • ±6 kV ESD protection, according to IEC 61000-4-2 on the CAN bus pins, the sensor supply output VEXT and on pins BAT and WAKE
  • CAN bus pins short-circuit proof to ±58 V
  • Battery and CAN bus pins protected against automotive transients according to ISO 7637-3
  • Very low quiescent current in Standby and Sleep modes with full wake-up capability
  • Leadless HVSON14 package (3.0 mm x 4.5 mm) with improved Automated Optical Inspection (AOI) capability and low thermal resistance
  • Dark green product (halogen free and Restriction of Hazardous Substances (RoHS) compliant)

Low-Drop Voltage Regulator for 5 V Microcontroller Supply (V1)

  • 5 V nominal output; ±2 % accuracy
  • 100 mA output current capability
  • Current limiting above 150 mA
  • On-resistance of 5 Ω (max)
  • Support for microcontroller RAM retention down to a battery voltage of 2 V
  • Undervoltage reset with selectable detection thresholds: 60 %, 70 %, 80 % or 90 % of output voltage
  • Excellent transient response with a 4.7 μF ceramic output capacitor
  • Short-circuit to GND/overload protection on pin V1
  • Turned off in Sleep mode

Power Management

  • Standby mode featuring very low supply current; voltage V1 remains active to maintain the supply to the microcontroller
  • Sleep mode featuring very low supply current with voltage V1 switched off
  • Remote wake-up capability via standard CAN wake-up pattern or via ISO 11898-6 compliant selective wake-up frame detection
  • Local wake-up via the WAKE pin
  • Wake-up source recognition
  • Local and/or remote wake-up can be disabled to reduce current consumption
  • High-voltage output (INH) for controlling an external voltage (UJA1168TK and UJA1168TK/FD)

System Control and Diagnostic Features

  • Mode control via the Serial Peripheral Interface (SPI)
  • Overtemperature warning and shutdown
  • Watchdog with independent clock source
  • Watchdog can be operated in Window, Timeout and Autonomous modes
  • Optional cyclic wake-up in watchdog Timeout mode
  • Watchdog automatically re-enabled when wake-up event captured
  • Watchdog period selectable between 8 ms and 4 s
  • Supports remote flash programming via the CAN bus
  • 16-, 24- and 32-bit SPI for configuration, control and diagnosis
  • Bidirectional reset pin with variable power-on reset length to support a variety of microcontrollers
  • Configuration of selected functions via non-volatile memory

Sensor Supply Voltage (pin VEXT of UJA1168TK/VX and UJA1168TK/VX/FD)

  • 5 V nominal output; ±2 % accuracy
  • 30 mA output current capability
  • Current limiting above 30 mA
  • Excellent transient response with a 4.7 μF ceramic output load capacitor
  • Protected against short-circuits to GND and to the battery
  • High ESD robustness of ±6 kV according to IEC 61000-4-2
  • Can handle negative voltages as low as -18 V

Part numbers include: UJA1168TK.

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Software

1 software offerings

Support

What do you need help with?