Ultra-Reliable Dual-Core 32-bit MCU for Automotive and Industrial Applications

MPC564xL

Click over video to play

Product Details

Block Diagram

MPC564XL Microcontroller Block Diagram

MPC564XL Microcontroller Block Diagram

Features

  • Dual e200 Z4 CPU architecture
  • Dual processing spheres including; CPU, DMA, interrupt controller, crossbar and MPU for logic level fault detection
  • Two statically configurable modes of operation: Lockstep operation (redundant processing and calculations) and dual parallel mode (independant core operation)
  • Fault collection unit, which monitors and manages fault events
  • Error correction coding on RAM and flash memory allows detection/correction of memory errors
  • First MCU to achieve ISO 26262 functional safety standard certification
  • Robust communications with FlexRay™ and CAN/safety port high-speed low latency messaging
  • Cross-triggering unit coordinates ADC, timer and PWM generation and minimizes CPU interrupt load
  • eTimer x 3
  • ADC x 2
  • This product is included in our product longevity program, with assured supply for a minimum of 15 years after launch

Part numbers include: GPC5643LF2MLQ1, SPC5643LAMLQ1, SPC5643LF2MLQ8, SPC5643LF2MMM1, SPC5643LFF2MLL6, SPC5643LFF2MLQ1, SPC5643LFF2MMM1, SPC5643LFK0MLL6, SPC5643LFK0MLQ1, SPC5643LFK0MMM1, SPC5643LK0MLL6, SPC5643LK0MLQ1.

Documentation

Quick reference to our documentation types.

1-5 of 52 documents

Show All

Design Resources

Design Files

1-5 of 10 design files

Show All

Hardware

1-5 of 19 hardware offerings

Show All

Software

1-5 of 17 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 8 engineering services

Show All

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Training

4 trainings