Design Files
1 design file
-
Models
P2020 BSDL Model
P2010 and P2020 devices are "Not recommended for new designs", please use the replacement families Power Architecture (T1013, T1023), Arm Architecture (LS1012A, LS1023A).
The QorIQ® P2020 and P2010 communications processors deliver high performance per watt for dual- and single-core applications. Using advanced 45nm process technology these CPUs reach frequencies up to 1.33GHz.
Pin-compatible with the QorIQ P1 family devices, the P2020 and P2010 devices offer four interchangeable cost-effective solutions, scaling from a single core at 533 MHz (P1011) to a dual core at 1.33 GHz (P2020) and delivering an impressive 4.5x aggregate frequency range within the same pinout.
Select a section:
Note: To see the product features close this window.
Part numbers include: P2010NSE2HFC, P2010NSE2HHC, P2010NSE2KHC, P2010NSE2MFC, P2010NSE2MHC, P2010NSE2NHC, P2010NSN2HFC, P2010NSN2HHC, P2010NSN2KFC, P2010NSN2KHC, P2010NSN2MFC, P2010NSN2MHC, P2010NSN2NHC, P2010NXE2HFC, P2010NXE2KFC, P2010NXE2KHC, P2010NXE2MHC, P2010NXN2HFC, P2010NXN2KFC, P2010NXN2KHC, P2010NXN2MHC, P2020NSE2HFC, P2020NSE2KFC, P2020NSE2KHC, P2020NSE2MFC, P2020NSE2MHC, P2020NSE2NHC, P2020NSN2HFC, P2020NSN2HHC, P2020NSN2KFC, P2020NSN2KHC, P2020NSN2MFC, P2020NSN2MHC, P2020NSN2NHC, P2020NXE2HFC, P2020NXE2HHC, P2020NXE2KFC, P2020NXE2KHC, P2020NXE2MHC, P2020NXN2HFC, P2020NXN2KFC, P2020NXN2KHC, P2020NXN2MHC.
P2010 | P2020 | |
---|---|---|
Cores | 1 | 2 |
Core Frequency | 800 - 1200 MHz | 800 - 1200 MHz |
L2 Cache | 512KB | 512KB |
DDR | 32/64-bit DDR2/DDR3 | 32/64-bit DDR2/DDR3 |
GbE | 3 x 10/100/1000 | 3 x 10/100/1000 |
PCIe Gen 1.0 | 3 controllers w/ 4 SERDES | 3 controllers w/ 4 SERDES |
sRIO 1.2 | 2 x1 or 1 x4 | 2 x1 or 1 x4 |
USB 2.0 | 1 | 1 |
Memory Card | SD/MMC | SD/MMC |
Other interfaces | SPI, 2xI2C, DUART | SPI, 2xI2C, DUART |
Accelerators | SEC3.1 | SEC3.1 |
Quick reference to our documentation types.
1-5 of 52 documents
Please wait while your secure files are loading.
Select a section:
1 design file
Please wait while your secure files are loading.
3 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1 trainings