i.MX35 Product Development Kit (PDK)

IMX35PDK

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

i.MX Mature Processors

Power Management

PMICs

Audio

Audio Converters

Features

General Features

  • Modular hardware enabling multiple connectivity technologies
  • Optimized development software for Linux®, Windows® Embedded CE 6.0 and open operating systems
  • Out-of-box experience, complete with demonstration software and performance data
  • Maximum performance and power savings
  • Complete "Design. Debug. Demo." capability as simple as 1,2,3
  • $1,500 USD

i.MX35 Applications Processor Module

  • Arm11
  • Memory
    • 256 MB NAND FLASH
    • 64 MB NOR FLASH
    • 2 GB NAND FLASH
  • Power Management (PMIC MC13982) + Power Circuitry
  • Audio codec (SGTL 5000)

Debug Module (Software Development)

  • Debug ethernet port
  • Debug serial port
  • JTAG
  • Reset, interrupt, boot switches
  • Debug LEDs
  • CodeTest interface
  • Power source
  • Current / power monitoring

Personality Module (Demo-Ready)

  • User I/O
  • 7" TFT WVGA screen display with touchscreen
  • CMOS image sensor
  • U/I connector for display / keypad
  • Auxiliary video input for display from external video source
  • CAN connector
  • Two USB ports
  • 10/100 ethernet port
  • MLB interface
  • SD card, ATA, HDD interfaces

Documentation

Quick reference to our documentation types.

1-5 of 22 documents

Show All

Design Resources

Select a section:

Design Files

1 design file

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?