Kinetis Low Power 32-bit Microcontrollers (MCUs) based on ARM® Cortex®-M Cores

Low power based ARM® Cortex®-M0+/M4F/M7 MCUs w/multiple hardware/software-compatibility exceptional low-power performance, memory scalability & integration.

Kinetis K Series

Performance and Integration
Cortex-M4-based MCUs
Kinetis K Series
  • Broad scalability and compatibility
  • 50-180 MHz
  • 32 KB-2 MB Flash
  • Up to 1 MB SRAM
  • Floating-point unit, security, analog, and serial interfaces
More Information

Kinetis L Series

Ultra-Low Power
Cortex-M0+-based MCUs
Kinetis L Series
  • World's most energy-efficient ARM-based MCUs
  • Up to 48MHz performance / 72MHz (up to 96MHz) core
  • 8-512 KB Flash & up to 128 KB SRAM
  • Low power timers and smart peripherals
More Information

Kinetis E Series

5 V / Robust
Cortex-M0+/M4 MCUs
Kinetis V Series
  • High-speed, high-precision analog and timing peripherals
  • 75-240 MHz performance
  • 16KB-1MB Flash
  • Up to 256 KB SRAM
  • Solutions optimized for real time computation, including math accelerators
More Information

Kinetis V Series

Real-time control; Motor and Power Conversion
Cortex-M0+/M4/M7 cores
Kinetis M Series
  • Metering and measurement applications
  • 50 MHz performance
  • 32-128 KB Flash
  • Up to 32 KB RAM
  • High accuracy Sigma Delta analog front end, security, and serial interfaces
More Information

Kinetis EA Series

Automotive
Cortex-M0+-based MCUs
Kinetis W Series
  • 48-50 MHz performance
  • 128-512 KB Flash
  • Up to 128 KB SRAM
  • Optimized for embedded wireless solutions
More Information

Kinetis M Series

Metrology
Cortex-M0+ core
Kinetis MINI MCUs
  • Feature-rich ARM
    Cortex-M4 and M0+
    -based MCUs
  • Designed in miniature chip-scale packages (CSPs)
  • Optimized for space-constrained applications
More Information

Kinetis MINI MCUs

Miniature chip-scale packages
World's smallest ARM-based MCUs
Kinetis EA Series
  • Automotive grade
    qualification
  • Up to 48 MHz performance
  • 8-128 KB Flash
  • Up to 16 KB RAM
  • ADCs, flex timers, high current outputs
More Information

Kinetis W Series

Wireless Connectivity
Cortex-M0+/M4 cores
Kinetis E Series
  • Enhanced ESD/EMC Performance
  • Up to 168 MHz performance
  • 8-512 KB Flash
  • Up to 64 KB RAM
  • ADCs, Flex Timers, CAN, Touch Sensing Interface, high current output
More Information

Kinetis Low Power 32-bit Microcontrollers (MCUs) based on ARM® Cortex®-M Cores

유용한 도구