Design Files
1 design file
-
Symbols and Footprints
LPC2xxx ORCAD symbols
The LPC2141/42/44/46/48 microcontrollers are based on a 16-bit/32-bit Arm7TDMI-S™ CPU with real-time emulation and embedded trace support, that combine the microcontroller with embedded high-speed flash memory ranging from 32 kB to 512 kB. A 128-bit wide memory interface and a unique accelerator architecture enable 32-bit code execution at the maximum clock rate. For critical code size applications, the alternative 16-bit Thumb mode reduces code by more than 30 % with minimal performance penalty.
Due to their tiny size and low power consumption, LPC2141/42/44/46/48 are ideal for applications where miniaturization is a key requirement, such as access control and point-of-sale. Serial communications interfaces ranging from a USB 2.0 Full-speed device, multiple UARTs, SPI, SSP to I²C-bus and on-chip SRAM of 8 kB up to 40 kB, make these devices very well suited for communication gateways and protocol converters, soft modems, voice recognition and low end imaging, providing both large buffer size and high processing power. Various 32-bit timers, single or dual 10-bit ADC(s), 10-bit DAC, PWM channels and 45 fast GPIO lines with up to nine edge or level sensitive external interrupt pins make these microcontrollers suitable for industrial control and medical systems.
Select a section:
Part numbers include: LPC2142FBD64.
Quick reference to our documentation types.
1-5 of 30 documents
Please wait while your secure files are loading.
Select a section:
1 design file
Please wait while your secure files are loading.
4 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.