High-Voltage Development Platform

HVP-MC3PH

Roll over image to zoom in

Block Diagram

High-Voltage Development Platform Block Diagram

HVP-MC3PH High-Voltage Development Platform Block Diagram

Supported Devices

Processors and Microcontrollers

KE Series Arm Cortex-M4/M0+

KV Series Arm Cortex-M4/M0+/M7

LPC5500 Arm Cortex-M33

32-Bit 56800EX/EF Core

Features

Mainboard (power stage)

  • Input voltage 85-240 V AC, 110-390 VDC
  • Output power 1 kW without PFC, 0.8 kW with PFC
  • Output current 8 A peak
  • Analog sensing (input voltage, DCB voltage, DCB current, phase currents, back-EMF voltage, PFC currents, IGBT module temperature monitoring)
  • Motor speed/position sensors interface (Encoder, Hall, Tacho generator)
  • Overvoltage comparator with DC-brake resistor interface
  • Current inrush circuit
  • Hardware over-current fault protection

Controller cards

  • Accommodates target MCU (KE1xF, KV10, KV31, KV46, KV58, MC56F81768, MC56F80748, MC56F82748, MC56F83783)
  • SWD / JTAG and SCI isolation up to 5 kV
  • Onboard isolated power supply, allowing safe debugging
  • Controller card allows standalone operation
  • New OpenSDA debug interface
  • Mass storage device flash programming interface (default)
  • P&E multilink debug interface provides run-control debugging and compatibility with IDE tools
  • SEGGER J-Link-Lite allows users to take advantage of most J-Link features like the ultra-fast flash download and debugging speed or the free-to-use GDBServer
  • Can be powered by mini USB or by the main board

Buy Options

HVP-MC3PH-Image

Click to expand

  • HVP-MC3PH

  • High-Voltage Development Platform.

  • $690.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
HVP-KE18F-Image

Click to expand

  • $103.50 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • $57.50 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • HVP-KV46F150M

  • High-Voltage Development Platform Controller Card, Kinetis V MCU, KV46, 150 MHz.

  • $57.50 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 2
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor
  • HVP-KV31F120M

  • High-Voltage Development Platform Controller Card, Kinetis V MCU, KV31, 120 MHz.

  • $90.85 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • $57.50 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • HVP-KV10Z32

  • High-Voltage Development Platform Controller Card, Kinetis V MCU, KV10, 75 MHz.

  • $90.85 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • HVP-56F83783

  • High-Voltage Development Platform.

  • High-Voltage Development Platform Controller Card, 32-bit DSC, 100 MHz
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • HVP-56F82748

  • High-Voltage Development Platform Controller Card, 32-bit DSC, 100 MHz.

  • $57.50 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
    • Availability: Pending stock
Buy from NXPBuy From Distributor
HVP-56F80748-Image

Click to expand

  • $57.50 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 7
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 24 documents

Show All

Design Resources

Select a section:

Design Files

1-5 of 19 design files

Show All

Software

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.