Design Files
2 design files
-
Models
IBIS models for LPC2364-2366-2368-2378
-
Symbols and Footprints
LPC2xxx ORCAD symbols
The LPC2365FBD100 is a Arm7™ microcontroller for embedded applications featuring a high level of integration and low power consumption at frequencies of 72 MHz. Features include up to 256 kB of flash memory, up to 58 kB of RAM, Ethernet MAC, DMA controller, 4 UARTs, 3 SSP/SPI, 3 I2C, I2S, 8-channel 10-bit ADC, 10-bit DAC, 2 PWM, 4 general purpose timers, low power Real-Time Clock with separate battery supply, and up to 70 general purpose I/O pins. The LPC23xx are pin-compatible to the LPC176x Cortex-M3 series.
Select a section:
Part numbers include: LPC2365FBD100.
Quick reference to our documentation types.
1-5 of 18 documents
Please wait while your secure files are loading.
Select a section:
2 design files
Please wait while your secure files are loading.
2 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.