Software
1 software file
-
BSPs and Device Drivers
MPC8610HPCD Linux Board Support Package
Note: For better experience, software downloads are recommended on desktop.
The MPC8610 processor is engineered to deliver breakthrough performance, connectivity and integration for embedded applications that process or display graphical images, such as kiosks, robotics, in-vehicle infotainment, cockpit displays, single-board computers and multi-function printers and scanners.
The MPC8610’s strength is its integration—the high-performance e600 core built on Power Architecture® technology—combined with the PowerQUICC® system-on-chip (SoC) platform and an LCD controller. With e600 core performance and integrated northbridge and southbridge functionality, the single chip replaces what could take up to four chips using other solutions. Moving all core-to-peripheral connections inside the device greatly reduces the number of high-speed parallel busses to be routed on the circuit board. This translates into smaller boards with fewer layers and higher processing density.
Note: To see the product features close this window.
Part numbers include: MC8610TPX1066JB, MC8610TPX800GB, MC8610VT800GB.
Quick reference to our documentation types.
1-5 of 15 documents
Please wait while your secure files are loading.
1 software file
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.