One-Chip 5 V Qi Wireless Transmitter

NXQ1TXH5
  • Not Recommended for New Designs
  • This product is Not Recommended for New Designs. Please visit our Wireless Power Portfolio for more options.

See product image

Product Details

Block Diagram

NXQ1TXH5 Block Diagram

NXQ1TXH5 Block Diagram

Features

  • Single chip WPC1.2 Qi-compliant device for an A5/A11/A12/A16 single coil Qi low-power transmitter
  • Transmit power up to 8 W
  • Operates from 5 V supply
  • Integrated high-efficiency full-bridge power stage with overcurrent and overtemperature protection
  • Very low EMI radiation, passing EN55022 radiated and conducted emission test specifications
  • Very few external components required, minimizing cost and board space
  • Very low-power receiver detection circuitry; standby power less than 10 mW (typical)
  • Fully integrated accurate coil current measurement
  • Robust DSP based dual channel ASK communication with Qi-compliant receivers
  • 2 LED outputs and 1 buzzer output
  • NTC input for external temperature check and protection
  • Small HVQFN 32-pin package (5 x 5 mm) with 0.5 mm pitch
  • Foreign Object Detection (FOD) according to WPC Qi low-power V1.2 specifications
  • Easy FOD adjustment in application for Qi certification
  • Smart Power Limiting (SPL) function to adapt to power-limited 5 V supplies
  • Static Power Reduction (SPR) function to limit power consumption

Part numbers include: NXQ1TXH5.

Documentation

Quick reference to our documentation types.

4 documents

Design Files

1 design file

Hardware

1 hardware offering

Engineering Services

4 engineering services

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Training

2 trainings

Support

What do you need help with?