1-2700 MHz, 125 W CW, 50 V Wideband RF Power GaN on SiC Transistor

MMRF5014H

See product image

Features

  • Decade bandwidth performance
  • Low thermal resistance
  • Advanced GaN on SiC, offering high power density
  • Input matched for extended wideband performance
  • High ruggedness: > 20:1 VSWR
  • RoHS compliant
  • These products are included in our product longevity program with assured supply for a minimum of 15 years after launch.
  • Ideal for military end-use applications, including the following:
    • Narrowband and multi-octave wideband amplifiers
    • Radar
    • Jammers
    • EMC testing
  • Also suitable for commercial applications, including the following:
    • Public mobile radios, including emergency service radios
    • Industrial, scientific and medical
    • Wideband laboratory amplifiers
    • Wireless cellular infrastructure

Part numbers include: MMRF5014H, MMRF5014H-200MHZ, MMRF5014H-500MHZ.

Key Parametrics

  • Frequency (Min) (MHz)
    1
  • Frequency (Max) (MHz)
    2700
  • Supply Voltage (Typ) (V)
    50
  • P1dB (Typ) (dBm)
    51
  • P1dB (Typ) (W)
    125
  • Die Technology
    GaN

RF Performance Tables

Typical Narrowband Performance

VDD = 50 Vdc, IDQ = 350 mA, TA = 25°C

Typical Wideband Performance

VDD = 50 Vdc, TA = 25°C

Load Mismatch/Ruggedness

1. Measured in 2500 MHz narrowband test circuit.
2. The values shown are the minimum measured performance numbers across the indicated frequency range.
3. Measured in 200-2500 MHz broadband reference circuit.
4. Measured in 1300-1900 MHz broadband reference circuit.

Documentation

Quick reference to our documentation types.

5 documents

Design Resources

Design Files

1-5 of 6 design files

Show All

Support

What do you need help with?