±2g/±4g/±8g, Low g, 14-bit Digital Accelerometer

MMA8451Q

Roll over image to zoom in

Product Details

Select a section:

Block Diagram

MMA8452Q Acceleration Sensor Block Diagram

MMA8452Q Acceleration Sensor Block Diagram

Features

  • 1.95 to a 3.6-volt supply voltage
  • 1.6 to 3.6-volt interface voltage
  • ±2g/±4g/±8g dynamically selectable full-scale
  • Output data rates (ODR) from 1.56 Hz to 800 Hz
  • 99 μg/√Hz noise
  • 14-bit and 8-bit digital output
  • I²C digital output interface (operates to 2.25 MHz with 4.7 kΩ pull-ups)
  • Two programmable interrupt pins for seven interrupt sources
  • Three embedded channels of motion detection
    • Freefall or motion detection: one channel
    • Pulse detection: one channel
    • Jolt detection: one channel
  • Orientation (portrait/landscape) detection with programmable hysteresis
  • Automatic ODR change for auto-wake and return to sleep
  • 32 sample FIFO
  • High pass filter data available per sample and through the FIFO
  • Self-test
  • RoHS compliant
  • Current consumption: 6 μA–165 μA
  • This product is included in NXP®.s product longevity program, with assured supply for a minimum of 10 years after launch

Part numbers include: MMA8451Q, MMA8451QT.

Documentation

Quick reference to our documentation types.

1-5 of 24 documents

Show All

Design Resources

Design Files

2 design files

Hardware

1-5 of 8 hardware offerings

Show All

Engineering Services

5 engineering services

To find a complete list of our partners that support this product, please see our Partner Marketplace.