FSL-UT-FEC-002
~~~~~~~~~~~~~~~

[cols=">s,6a",frame="topbot",options="header"]
|====================================================================
|Name | Description

| Summary |
FEC-ifconfig test

| Automated |
No

| Kernel Config Option |

| Software Dependency |
N/A

| Non-default Hardware Configuration |
A connection via ethernet cable to hub/switcher.

| Test Procedure |
The FEC driver shall support obtaining statistics from the device
such as transmit collisions.

.Test_Procedure:
. Boot default kernel
. Execute "ifconfig eth1"
. Note statistics displayed

| Expected Result |
ifconfig eth0
eth0      Link encap:Ethernet  HWaddr 00:00:00:00:00:00
          BROADCAST MULTICAST  MTU:1500  Metric:1
          RX packets:0 errors:0 dropped:0 overruns:0 frame:0
          TX packets:0 errors:0 dropped:0 overruns:0 carrier:0
          collisions:0 txqueuelen:1000
          RX bytes:0 (0.0 b)  TX bytes:0 (0.0 b)
          Base address:0x8000

|====================================================================

<<<