FSL-UT-FEC-003
~~~~~~~~~~~~~~~

[cols=">s,6a",frame="topbot",options="header"]
|====================================================================
|Name | Description

| Summary |
NFS root connection

| Automated |
No

| Kernel Config Option |

| Software Dependency |
N/A

| Non-default Hardware Configuration |
A connection via ethernet cable. A server with an NFS file system.

| Test Procedure |
The FEC driver shall support full duplex operation and link status detect.

.Test steps:
. Build kernel with FEC on, SMSC911X? off and boot NFS root.
. Disconnect ethernet from FEC and reconnect.
. Observe kernel messages.

To boot an NFS root the command line may look something like this:
exec -c "noinitrd console=ttymxc0,115200 root=/dev/nfs nfsroot=10.1.49.15: \
/u_tmp/name/ltib-mx25/rootfs rw ip=dhcp"

| Expected Result |
eth0: status: link down
eth0: status: link up

|====================================================================

<<<