FSL-UT-FEC-005
~~~~~~~~~~~~~~~

[cols=">s,6a",frame="topbot",options="header"]
|====================================================================
|Name | Description

| Summary |
Change MAC address.

| Automated |
No

| Kernel Config Option |

| Software Dependency |
N/A

| Non-default Hardware Configuration |
An ethernet connection A server with an NFS root file system.

| Test Procedure |
The FEC driver shall support changing the default MAC address
via the kernel command line.

.Test steps:
. Configure kernel with SMSC911X? off, and FEC on.
. Boot kernel with "fec_mac=00:00:02:19:19:61"
   added to kernel command line.
. Examine boot log for "eth0: ethernet 00:00:02:19:19:61".


| Expected Result |
 Kernel command line: noinitrd console=ttymxc0,115200 root=/dev/nfs
 nfsroot=10.19 3.20.190:/tftpboot/10.193.20.181 init=/linuxrc
 ip=dhcp fec_mac=00:04:9f:00:98:2c

 ifconfig eth0:
 eth0 Link encap:Ethernet  HWaddr 00:04:9f:00:98:2c
 inet addr:10.192.242.12  Bcast:10.192.242.255  Mask:255.255.255.0
 ......

|====================================================================

<<<