FSL-UT-I2C-001
~~~~~~~~~~~~~~~

[cols=">s,6a",frame="topbot",options="header"]
|====================================================================
|Name | Description

| Summary |
I2Cn Test - Support of multiple I2Cn Controllers

| Automated |
No

| Kernel Config Option |

| Software Dependency |
N/A

| Non-default Hardware Configuration |
N/A

| Test Procedure |
 - Build kernel with all 3 I2Cn selects enabled as a built-in drivers.
 - Bootup and login as 'root' - Check /sys/class/i2c-adapter for 3 adapters
 - Use i2c-tools to verify i2c controller r/w.

| Expected Result |
du /sys/class/i2c-adapter/ /sys/class/i2c-adapter/i2c-0/0-0054
   /sys/class/i2c-adapter/i2c-0 /sys/class/i2c-adapter/i2c-1
   /sys/class/i2c-adapter/i2c-2 /sys/class/i2c-adapter

|====================================================================

<<<