FSL-UT-MFG-001
~~~~~~~~~~~~~~~

[cols=">s,6a",frame="topbot",options="header"]
|====================================================================
|Name | Description

| Summary |
Mfgtools burn image

| Automated |
No

| Kernel Config Option |

| Software Dependency |
N/A

| Non-default Hardware Configuration |
N/A

| Test Procedure |
.Mfgtools burn image to sd card:
. Change the board to USB boot mode.
. Connect the board with USB line.
. Start Mfgtool.exe on the Windows.
. Select the board type: "Options" --> "Configuration" --> "Profiles" : Select "SD" in the "Options" of "Operations" section; Press "OK" button.
. After the Mfgtool detects your board, press "Start" to begin the burning.
. Change the board to SD board mode
. Reboot.

| Expected Result |
System success boot.

|====================================================================

<<<