FSL-UT-SATA-001-Bonnie++
~~~~~~~~~~~~~~~~~~~~~~~~

[cols=">s,6a",frame="topbot",options="header"]
|====================================================================
|Name | Description

| Summary |
Run Bonniee++ for SATA disk

| Automated |
No

| Kernel Config Option |

| Software Dependency |
N/A

| Non-default Hardware Configuration |
N/A

| Test Procedure |
.Test Steps:
. Connect SATA disk.
. After booting up the board, the system can find the SATA disk device such as /dev/sda on the SATA interface.
. run bonnie++ tool to do the kinds of tests on the SATA disk.

| Expected Result |
Pass

|====================================================================

<<<