FSL-UT-DCP-001
~~~~~~~~~~~~~~~

[cols=">s,6a",frame="topbot",options="header"]
|====================================================================
|Name | Description

| Summary |
DCP test on i.mx50 and i.mx6sl.

| Automated |
No

| Kernel Config Option |
CONFIG_IMX_HAVE_PLATFORM_IMX_DCP=y
CONFIG_CRYPTO_DEV_DCP=y

| Software Dependency |
N/A

| Non-default Hardware Configuration |
N/A

| Test Procedure |
. For AES (ECB & CBC) encryption: "modprobe tcrypt mode=10"

. For SHA1 hash: "modprobe tcrypt mode=2"

. For SHA256 hash: "modprobe tcrypt mode=6"

| Expected Result |
No error messages containing ecb(aes) or cbc(aes).
No error messages containing sha1.
No error messages containing sha256.

|====================================================================

<<<