FSL-UT-FB-002
~~~~~~~~~~~~~~

[cols=">s,6a",frame="topbot",options="header"]
|====================================================================
|Name | Description

| Summary |
Frame buffer vsync test.

| Automated |
YES

| Kernel Config Option |
 CONFIG_FB=y
 CONFIG_FB_MXC=y
 CONFIG_FB_MXC_EDID=y
 CONFIG_FB_MXC_SYNC_PANEL=y
 CONFIG_FB_MXC_LDB=y
 CONFIG_FB_MXC_HDMI=y
 ...

| Software Dependency |
N/A

| Test Procedure |
Make sure test framebuffer is unblank.

 $ /unit_tests/mxc_fb_vsync_test.out
 Usage:

 ./mxc_fb_vsync_test.out <fb #> <count>
	<fb #>  the framebuffer number
	<count> the frames to be rendered

 Example:
 root@freescale /unit_tests$ echo 0 > /sys/class/graphics/fb0/blank
 root@freescale /unit_tests$ ./mxc_fb_vsync_test.out 0 100
 total time for 100 frames = 1655674 us = 60 fps

| Expected Result |
Console print out message like (the fps is depended on your display device's
refresh rate).
 total time for 100 frames = 1655674 us = 60 fps

|====================================================================

<<<