FSL-UT-FB-003
~~~~~~~~~~~~~~

[cols=">s,6a",frame="topbot",options="header"]
|====================================================================
|Name | Description

| Summary |
WVGA Frame buffer test.

| Automated |
NO

| Non-default Hardware Configuration |
ifdef::imx6q[]
Config command line arguments of video=mxcfb0:dev=lcd,800x480M@55,if=RGB565
endif::[]

| Software Dependency |
N/A

| Test Procedure |
. Connect a WVGA panel to the dumb LCD connector on the board
. Boot linux with an additional command line arguments of video mode
. Login

 cat /sys/class/graphics/fb0/mode

. Find the rgb image with 800x480 resolution

 cat image > /dev/fb0

| Expected Result |
. The penguin should appear on the display.
. The display resolution of 800x480 will be displayed.
. You should see a clear rgb image filling the entire screen with correct colors.

|====================================================================

<<<