FSL-UT-FB-004
~~~~~~~~~~~~~~

[cols=">s,6a",frame="topbot",options="header"]
|====================================================================
|Name | Description

| Summary |
LVDS Frame buffer test.

| Automated |
NO

| Software Dependency |
N/A

| Test Procedure |
. Connect XGA LVDS panels to LVDS0/LVDS1 connectors on the board
. Login

 cat /sys/class/graphics/fb0/mode

. Find the rgb image with 1024x768 resolution

 cat image > /dev/fb0

| Expected Result |
. The penguin should appear on the display.
. The display resolution of 1024x768 will be displayed.
. You should see a clear rgb image filling the entire screen with correct colors.

|====================================================================

<<<