FSL-UT-FB-005
~~~~~~~~~~~~~~

[cols=">s,6a",frame="topbot",options="header"]
|====================================================================
|Name | Description

| Summary |
MIPI DSI Frame buffer test.

| Automated |
NO

| Non-default Hardware Configuration |
ifdef::imx6q[]
Config command line arguments of video=mxcfb0:dev=mipi_dsi,TRULY-WVGA,if=RGB24
endif::[]

| Software Dependency |
N/A

| Test Procedure |
. Connect the MIPI DSI TRULY WVGA panel, ensure the cable is connected correctly
. Boot the kernel and check the LCD display
. Change the backlight brightness:

 echo value(0-255) > /sys/class/backlight/mipid-bl/brightness

. Check for blank/unblank:

 echo value(1 or 0) > /sys/class/graphics/fb0/blank

| Expected Result |
. The penguin should appear on the display.
. The LCD panel should display correctly.

|====================================================================

<<<