FSL-UT-FB-006
~~~~~~~~~~~~~~

[cols=">s,6a",frame="topbot",options="header"]
|====================================================================
|Name | Description

| Summary |
Dual display test.

| Automated |
NO

| Non-default Hardware Configuration |
ifdef::imx6q[]
Config command line arguments:video=mxcfb0:dev=hdmi,1920x1080M@60,if=RGB24
video=mxcfb1:dev=ldb,LDB-XGA,if=RGB666 ldb=sep0
endif::[]

| Software Dependency |
N/A

| Test Procedure |
. Connect XGA LVDS panel and HDMI display on the board
. Boot linux with an additional command line arguments of video mode
. Login
. Unblank the secondary display with

 echo 0 > /sys/class/graphics/fb2/blank

. Check the resolutions of both displays with:

 cat /sys/class/graphics/fb0/mode
 cat /sys/class/graphics/fb2/mode

. Find the rgb images with correct resolution to both displays:

 cat image1 > /dev/fb0
 cat image2 > /dev/fb2

| Expected Result |
. The display resolutions will be displayed correctly.
. The images should display correctly on both screens.

|====================================================================

<<<