#! /bin/bash

if [ $# != 1 ]
then
	printf "	Command Syntax:\n"
	printf "	    mk_secure_uboot <DDR_ADDR>\n"
	printf "	        DDR_ADDR : ddr address where u-boot is copied to RAM by ROM code\n"
	printf "	Please try again\n"
	exit
fi

let ddr_addr=$1

if [ ! -f u-boot.bin ]
then
	printf "File \"u-boot.bin\" does not exist. Copy it from u-boot directory and try again\n"
	exit 1
fi
printf "Make Sure Your \"u-boot.bin\" is up to date...\n"

# Calculate the size
let uboot_size=$(ls -lct u-boot.bin | awk '{print $5}')
let pad_len=$((uboot_size - uboot_size % 0x1000 + 0x1000)) # align to 0x1000
let sig_len=$((pad_len + 0x2000))
let ivt_offset=0x400
let auth_len=$((pad_len - ivt_offset))
let ivt_start=$((ddr_addr + ivt_offset))

# change value to hex string
pad_len=`printf "0x%X" ${pad_len}`
sig_len=`printf "0x%X" ${sig_len}`
auth_len=`printf "0x%X" ${auth_len}`
ivt_offset=`printf "0x%X" ${ivt_offset}`
ivt_start=`printf "0x%X" ${ivt_start}`

# Create habimagegen
sed -e s/%pad_len%/${pad_len}/g -e s/%sig_len%/${sig_len}/g ../templates/habimagegen_template > habimagegen
chmod +x habimagegen

# Create u-boot.csf
sed -e s/%ram_start%/${ivt_start}/g -e s/%image_offset%/${ivt_offset}/g -e s/%auth_len%/${auth_len}/g ../templates/ubootcsf_template > u-boot.csf

# Generate secure boot
./habimagegen

# Remove temperory files
rm -f habimagegen u-boot.csf u-boot_csf.bin u-boot-pad.bin u-boot-signed.bin

# OK
printf "U-Boot image with Signature \"u-boot-signed-pad.bin\" is ready to use\n"