#! /bin/bash

if [ $# != 0 ]
then
	printf "	Command Syntax:\n"
	printf "	    mk_secure_uboot\n"
	printf "	Please try again\n"
	exit
fi


if [ ! -f u-boot.imx ]
then
	printf "File \"u-boot.imx\" does not exist. Copy it from u-boot directory and try again\n"
	exit 1
fi
printf "Make Sure Your \"u-boot.imx\" is up to date...\n"


let ddr_addr=$(hexdump -n 4 -s 32 -e '/4 "0x%08x\t" "\n"' u-boot.imx)
let ivt_self=$(hexdump -n 4 -s 20 -e '/4 "0x%08x\t" "\n"' u-boot.imx)
let ivt_csf=$(hexdump -n 4 -s 24 -e '/4 "0x%08x\t" "\n"' u-boot.imx)

# Calculate the size
let uboot_size=$(ls -lct u-boot.imx | awk '{print $5}')
let pad_len=$((ivt_csf - ivt_self))
let sig_len=$((pad_len + 0x2000))
let ivt_offset=0x0
let auth_len=$((pad_len - ivt_offset))
let ivt_start=$((ddr_addr + 0x400))  # 0x400 is the boot medium blank space

# change value to hex string
pad_len=`printf "0x%X" ${pad_len}`
sig_len=`printf "0x%X" ${sig_len}`
auth_len=`printf "0x%X" ${auth_len}`
ivt_offset=`printf "0x%X" ${ivt_offset}`
ivt_start=`printf "0x%X" ${ivt_start}`

# Create habimagegen
sed -e s/%pad_len%/${pad_len}/g -e s/%sig_len%/${sig_len}/g ../templates/habimagegen_template > habimagegen
chmod +x habimagegen

# Create u-boot.csf
sed -e s/%ram_start%/${ivt_start}/g -e s/%image_offset%/${ivt_offset}/g -e s/%auth_len%/${auth_len}/g ../templates/ubootcsf_template > u-boot.csf

# Generate secure boot
./habimagegen

# Remove temperory files
rm -f habimagegen u-boot.csf u-boot_csf.bin u-boot-pad.imx u-boot-signed.imx

# OK
printf "U-Boot image with Signature \"u-boot-signed-pad.imx\" is ready to use\n"