#
# Tools to play/record a file:
#
tool_player
tool_listplayer
check_2play_capability
tool_recorder


#
# Tools to test audio and mixer IOCTLs
#
check_minor_open check_open_limitation
check_2w1r
check_balance
check_ioctls
check_audio_config
check_volume


#
#Debugging tools (should not be use for unitary tests)
#
tool_dump_ssi_registers
tool_playd
tool_readreg
tool_writereg
check_device_selection
check_outsrc
check_ssi_sisr
tool_loopback

#
# General remarks
#
1/ arguments <arg> are mandatory
2/ arguments [arg] are optional
3/ argument order is important (no switch)
4/ when not argument are specified, the help is displayed
5/ to compile:
	- set the CC value in Makefile to the correct path
	- type "make all" or "make <app_name>"
	- you can also type "make tar" to tar all the executables


#
# tool_player
#
description:
        Plays the file to /dev/dspX (uncompressed data)
usage:
        tool_player <device> <ssi_nb> <soundfile.wav> [nb_loops]
	device : 0 for stdac; 1 for codec
        ssi_nb : 1 for SSI1, 2 for SSI2
        nb_loops : number of times the current file is played


#
# tool_listplayer
#
description:
        Plays the playlist to /dev/dspX (uncompressed data)
usage:
        tool_listplayer <ssi_nb> <playlist.txt> <file_loop> <list_loop> [device]
        ssi_nb : 1 for SSI1, 2 for SSI2
        file_loop : number of times the current file is played
        list_loop : number of times the playlist is played
        device : 0 for StDac, 1 for Codec


#
# check_2play_capability
#
description:
        Plays two file to /dev/dsp and /dev/dsp1 (uncompressed data)
usage:
        tool_listplayer <device> <file1.wav> <file2.wav> [nb_loops]
        nb_loops : number of times the current file is played
        device : 0 for StDac, 1 for Codec


#
# tool_recorder
#
description:
        Records the file from /dev/dspX (uncompressed data)
usage:
        tool_player <ssi_nb> <soundfile.wav> <source> <bytes> [b f c]
        ssi_nb : 1 for SSI1 or 2 for SSI2
        source: 1:handset, 2:headset, 3: line in
        b = bits number
        f = frequency
        c = channel count
note:
        Record on SSI2 not yet supported by the driver


#
# tool_loopback
#
description:

usage:
        loopback <source> <type> <bytes> [b f c]. Plays data recorded (loopback at SSI level)
	source: 1:handset, 2:headset, 3: line in
	type: 1:kernel space loopback(SSI1)
	type: 2:kernel space loopback(SSI2)
        type: 3:user space loopback (SSI1)
        type: 4:user space loopback (SSI2)
        type: 5:user space loopback (SSI1->SSI2)
        type: 6:user space loopback (SSI2->SSI1)
	b = bits number
	f = frequency
	c = channel count
note:
        Record on SSI2 not yet supported by the driver


#
# check_minor_open and check_open_limitation
#
description:
        This program checks that it is possible to open only once a driver instance
usage:
        check_minor_open <number of installed driver instances>
note:
        MXC platforms currently support up to 2 driver instances (2 SSIs)


#
# check_2w1r
#
description:
        This program checks that it is possible to open the driver for 2W and 1R
usage:
        check_2w1r (no arg)



#
# check_balance
#
description:
        This program reconfigures the balance and plays a file
usage:
        check_balance <soundfile.wav> <bal> [nb_loops]
        bal : the new balance setting; 0=full left; 50: none; 100: full right
        nb_loops : number of times the current file is played


#
# check_ioctls
#
description:
        This program checks some mixer and audio IOCTLs
usage:
        check_ioctls (no arg)


#
# check_audio_config
#
description:
        This program checks advanced mixer and audio IOCTLs
usage:
        check_audio_config -file filename.wav -device d -inc i
        d: 0 = StDAC, 1 = CODEC, 2 = StDAC + CODEC, 3 = ADDER
        i: volume and balance increment during tests
note:
        type "check_audio_config -" to get access to help page


#
# check_outsrc
#
description:
        This program forces the audio driver to play on a given source (debug)
usage:
        check_outsrc <ssi_nb> <soundfile.wav> <outsrc> [nb_loops]\n Plays the file to /dev/dspX (uncompressed data)
        ssi_nb : 1 for SSI1, 2 for SSI2
        outsrc : 0: earpiece, 1:handsfree, 2:headset, 3: line out
        nb_loops : number of times the current file is played


#
# check_volume
#
description:
        This application sets the volume and plays a file. R and L vol can be different
usage:
        check_volume <soundfile.wav> <L_vol> <R_vol> [nb_loops]\n Plays the file to /dev/dspX (uncompressed data)
        nb_loops : number of times the current file is played
        L_vol and R_vol are between 0 and 100 (-39 to +6 dB).
        balance possible range is 0 -21 dB on a channel


#
# check_ssi_sisr
#
description:
        This application allows the user to check the SSI fifo statuses update
usage:
        check_sisr <noarg>