FSL-UT-SPDIF-002
~~~~~~~~~~~~~~

[cols=">s,6a",frame="topbot",options="header"]
|====================================================================
|Name | Description

| Summary |
Test suspend/resume for alsa driver with SPDIF interface

| Automated |
NO

| Kernel Config Option |
 CONFIG_IMX_HAVE_PLATFORM_IMX_SPDIF=y
 CONFIG_SND_MXC_SOC_SPDIF_DAI=y
 CONFIG_SND_SOC_IMX_SPDIF=y
 CONFIG_SND_SOC_MXC_SPDIF=y

| Software Dependency |
N/A

| Non-default Hardware Configuration |
M-Audio Transit USB sound card

| Test Procedure |
. suspend up to 6s, then resume

 $ /unit_tests/rtcwakeup.out -d rtc0 -m mem -s 6

. after resume, retest SPDIF function

| Expected Result |
The SPDIF funtion should be OK after resume

|====================================================================

<<<