FSL-UT-USB-030-Connected-Test
~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~

[cols=">s,6a",frame="topbot",options="header"]
|====================================================================
|Name | Description

| Summary |
USB Connected Test During Booting Up

| Automated |
No

| Kernel Config Option |

| Software Dependency |
N/A

| Non-default Hardware Configuration |
N/A

| Test Procedure |
NOTICE: please check clkcount often using dump-clocks.sh

1.1: With USB Disk connected at OTG Port
/unit_tests/dump-clocks.sh | grep usb
modprobe g_mass_storage file=/dev/mmcblk0p1 removable=1
modprobe -r g_mass_storage
/unit_tests/dump-clocks.sh | grep usb

1.2: With USB Disk connected at Host 1 Port
/unit_tests/dump-clocks.sh | grep usb

1.3: With USB Cable connected with PC, load gadget module
/unit_tests/dump-clocks.sh | grep usb
modprobe g_mass_storage file=/dev/mmcblk0p1 removable=1
/unit_tests/dump-clocks.sh | grep usb
disconnet PC
/unit_tests/dump-clocks.sh | grep usb

1.4: With USB Cable connected with USB Charger, load gadget module
modprobe g_mass_storage file=/dev/mmcblk0p1 removable=1
/unit_tests/dump-clocks.sh | grep usb
disconnect usb charger
connect to pc

1.5: With Micro B-To-A cable, but without anything connected
/unit_tests/dump-clocks.sh | grep usb
plug in usb disk
plug out Micro B-To-A cable
modprobe g_mass_storage file=/dev/mmcblk0p1 removable=1
connect to pc
disconnect with pc
/unit_tests/dump-clocks.sh | grep usb

| Expected Result |
Without kernel dump, without clock mismatch

|====================================================================

<<<