FSL-UT-USB-032-Manually-Plug-In-Out-Test
~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~

[cols=">s,6a",frame="topbot",options="header"]
|====================================================================
|Name | Description

| Summary |
Manually Plug in/out Test

| Automated |
No

| Kernel Config Option |

| Software Dependency |
N/A

| Non-default Hardware Configuration |
N/A

| Test Procedure |
2.1: Host/Device switch test and read/write test
modprobe g_mass_storage file=/dev/mmcblk0p1 removable=1
Plug in Micro B-To-A cable with u-disk connected
/* Mount VTE ENV */
mount -t nfs -o nolock 10.192.244.61:/rootfs/wb /mnt/nfs
cd /mnt/nfs/vte_mx63_d
source manual_test
mkdir -p /mnt/sda1; mount /dev/sda1 /mnt/sda1
bonnie\+\+ -d /mnt/sda1 -u 0:0 -s 64 -r 32
dt of=/mnt/sda1/test_file bs=4k limit=128m passes=20
Plug out usb disk
plug in usb-disk
plug out Micro B-To-A cable,
plug in USB charger, plug out USB charger,
plug in usb cable connected to PC.
At Host PC do below four commands:
mkdir -p /mnt/flash
mount -t vfat /dev/sdx1 /mnt/flash
sudo bonnie++ -d /mnt/flash -u 0:0 -s 10 -r 5
sudo dt of=/mnt/flash/test_file bs=4k limit=63m passes=20

Plug in Micro B-TO-A cable with u-disk connected
Check clk refcount(/unit_tests/dump-clocks.sh | grep usb)

2.2: Repeat Host/Device switch test
s1: Booting With USB Disk connected at OTG Port
s2: modprobe g_mass_storage file=/dev/mmcblk0p1 removable=1
s3: plug out Micro B-TO-A cable
s4: plug in usb cable connecting with PC
s5: plug out usb cable
s6: plug in Micro B-TO-A cable with u-disk connected
s7: repeat s3-s6 10 times
s8: check clk refcount (/unit_tests/dump-clocks.sh | grep usb)

| Expected Result |
No Error, No Clock Mismatch

|====================================================================

<<<