FSL-UT-USB-033-Wakeup-Test
~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~

[cols=">s,6a",frame="topbot",options="header"]
|====================================================================
|Name | Description

| Summary |
Kinds of USB Wakeup Tests

| Automated |
No

| Kernel Config Option |

| Software Dependency |
N/A

| Non-default Hardware Configuration |
N/A

| Test Procedure |
1:
/* Enable Serial Wakeup */
echo enabled > /sys/class/tty/ttymxc0/power/wakeup
echo mem > /sys/power/state
plug in USB device, the system should not be waken up
wakeup system using console
The u-disk should be enumerated successfully
2:
plug out u-disk
plug in mouse/keyboard at OTG port with micro b-to-a cable

echo enabled > /sys/bus/platform/devices/20c9000.usbphy/power/wakeup
echo enabled > /sys/bus/platform/devices/2184000.usb/power/wakeup
echo enabled > /sys/bus/platform/devices/ci_hdrc.0/power/wakeup
echo enabled > /sys/bus/usb/devices/usb2/power/wakeup
echo enabled > /sys/bus/usb/devices/2-1/power/wakeup

echo mem > /sys/power/state
Testing usb wakeup function using plug in/out, micro b-to-a plug
in/out, and remote wakeup.

NOTICE: If micro b-to-a cable is plugged out, the usb2 will be
removed, and the usb2 wakeup setting needs to be re-set before suspend.
If usb device is plugged out, the 2-1 wakeup setting needs to
be re-set before suspend.

3:
modprobe g_mass_storage file=/dev/mmcblk0p1 removable=1 (or ther gadgets)
echo mem > /sys/power/state
wakeup system with vbus
echo disabled > /sys/bus/platform/devices/20c9000.usbphy/power/wakeup
echo disabled > /sys/bus/platform/devices/ci_hdrc.0/power/wakeup
usb cable plug in and micro-b-to-a plug in can't wake up

| Expected Result |
Can wakeup with wakeup setting, can't wakeup without wakeup setting

|====================================================================

<<<