FSL-UT-USB-037-Auto-Suspend-Test
~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~

[cols=">s,6a",frame="topbot",options="header"]
|====================================================================
|Name | Description

| Summary |
Auto suspend and remote wakeup test at system ative mode

| Automated |
No

| Kernel Config Option |

| Software Dependency |
N/A

| Non-default Hardware Configuration |
N/A

| Test Procedure |
1. Put device as well as controller to low power mode
echo auto > /sys/bus/usb/devices/1-1/power/control

2. dump clk
cat /sys/kernel/debug/clk/clk_summary | grep usb

3. For hid device, press key to wakeup device
cat /sys/kernel/debug/clk/clk_summary | grep usb

NOTE: Since the auto-suspend timeout is small, please check
clk count just finish pressing the key

| Expected Result |
The USB device as well as controller can enters low power mode
and be waken up successfully

|====================================================================

<<<