FSL-UT-USB-038-Auto-Suspend-Test
~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~

[cols=">s,6a",frame="topbot",options="header"]
|====================================================================
|Name | Description

| Summary |
Using /sys to suspend and auto-resume USB device

| Automated |
Yes

| Kernel Config Option |

| Software Dependency |
N/A

| Non-default Hardware Configuration |
N/A

| Test Procedure |
test_auto_suspend.sh 1-1
---------------------------------------------------------------
counter=1
while [ 1 ]
do

echo auto > /sys/bus/usb/devices/$1/power/control

sleep 1
echo on > /sys/bus/usb/devices/$1/power/control

counter=$(( $counter + 1 ))
sleep 1
echo "the counter is $counter"

sleep 1

done
---------------------------------------------------------------

| Expected Result |
The USB device as well as controller can enters low power mode
and be waken up successfully, besides, there is no reset/timeout
/disconnect occur during the test

|====================================================================

<<<