FSL-UT-USB-040-system-pm-Test
~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~

[cols=">s,6a",frame="topbot",options="header"]
|====================================================================
|Name | Description

| Summary |
USB Disk connected during system suspend/resume

| Automated |
Yes

| Kernel Config Option |

| Software Dependency |
N/A

| Non-default Hardware Configuration |
N/A

| Test Procedure |
NOTICE: please check clkcount often using dump-clocks.sh

Pre-test operation
echo enabled > /sys/class/tty/ttymxc0/power/wakeup
mkdir -p /mnt/nfs
mount -t nfs -o nolock 10.192.244.6:/rootfs/wb /mnt/nfs
cd /mnt/nfs/vte_mx63_hf/
source ./manual_test

1.1: With USB Disk connected and copy data during suspend/resume
plug in usb disk
mount /dev/sda1 /media/sda1/
bonnie\+\+ -d /media/sda1 -u 0:0 -s 256 -r 128 & sleep 3; i=0; while [ $i -lt 200 ]; do echo "$i iterations of suspend/resume has finished"; rtc_testapp_6 -T 50; let i=i+1; sleep 5; done;
i=0; while [ $i -lt 20000 ]; do echo "$i iterations of suspend/resume has finished"; rtc_testapp_6 -T 2; let i=i+1; sleep 2; done

1.2: With USB mouse connected and do suspend/resume
plug in usb mouse
i=0; while [ $i -lt 20000 ]; do echo "$i iterations of suspend/resume has finished"; rtc_testapp_6 -T 2; let i=i+1; sleep 2; done

1.3: With USB HUB connected and do suspend/resume
plug in usb HUB
i=0; while [ $i -lt 20000 ]; do echo "$i iterations of suspend/resume has finished"; rtc_testapp_6 -T 2; let i=i+1; sleep 2; done

1.4: With USB HUB (u-disk connected) connected and do suspend/resume
plug in usb HUB (with u-disk connected)
i=0; while [ $i -lt 20000 ]; do echo "$i iterations of suspend/resume has finished"; rtc_testapp_6 -T 2; let i=i+1; sleep 2; done

| Expected Result |
Without error during suspend/resume, and the usb functions are still ok
after finishing suspend/resume test.

|====================================================================

<<<