FSL-UT-USB-041-USB-Host-Class-Test
~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~

[cols=">s,6a",frame="topbot",options="header"]
|====================================================================
|Name | Description

| Summary |
Unit test for usb class test

| Automated |
No

| Kernel Config Option |

| Software Dependency |
N/A

| Non-default Hardware Configuration |
N/A

| Test Procedure |

Mass storage and mouse has been tested at other tests.

1. Test camera
1.1: modprobe uvcvideo (if the module is not loaded automatically)

1.2: Try to find video device
Before the camera plug in:
root@freescale ~$ ls /dev/video*
/dev/video16  /dev/video17  /dev/video18  /dev/video19  /dev/video20

After the camera plug in:
root@freescale ~$ ls /dev/video*
/dev/video    /dev/video16  /dev/video18  /dev/video20
/dev/video0   /dev/video17  /dev/video19

So the vedio device is /dev/video0

1.3: Run unit test
./unit_tests/mxc_v4l2_capture.out -uvc -f YUYV -d /dev/video0 -ow 320 -oh 240 -c 1000 test.yuv

You can stop capture using CTRL+C, and use vooya to watch the capture.

2. Test USB sound card
2.1 modprobe snd_usb_audio (if it does not load automatically)

2.2 root@imx6qdlsolo:~# aplay -l
card 2: Pro [SB X-Fi Surround 5.1 Pro], device 0: USB Audio [USB Audio]
Subdevices: 1/1
Subdevice #0: subdevice #0
card 2: Pro [SB X-Fi Surround 5.1 Pro], device 1: USB Audio [USB Audio #1]
Subdevices: 1/1
Subdevice #0: subdevice #0

2.3 Play music
cd $STREAM_PATH/alsa_stream_music
aplay -Dhw:2 audio48k16S.wav (supported rate)
aplay -D plug:hw:2,0 *.wav (non supported rate)

2.4 Check the music is ok


3. Test USB Microphone (Need to borrow from test team)
3.1 run aplay -l to know which record device for USB Microphone
3.2 arecord -Dhw:1 -r 48000 -c 1 -f S16_LE -d 20 file_48.wav
3.3 arecord -Dhw:1 -r 44100 -c 1 -f S16_LE -d 20 file_44.wav
3.4 aplay -Dplughw:0 file_44.wav file_48.wav (with on board codec to check)

| Expected Result |
No error during the operation

|====================================================================

<<<