FSL-UT-USB-009-CV-TEST
~~~~~~~~~~~~~~~~~~~~~~~~

[cols=">s,6a",frame="topbot",options="header"]
|====================================================================
|Name | Description

| Summary |
USB CV test

| Automated |
No

| Kernel Config Option |

| Software Dependency |
N/A

| Non-default Hardware Configuration |
N/A

| Test Procedure |
1. Visit http://www.usb.org/developers/tools/

2. Download USBCV R1.3.2. USBCV revision 1.3.2 is the official test tool for
device framework testing. As of April 2007, the mass storage class tests and
the video class tests are official and mandatory. This software is provided
courtesy of Intel Corporation.

3. load drivers modprobe arcotg_udc modprobe g_file_storage file=test storage
e.g. modprobe g_file_storage file="/dev/ramdisk" //enable ram disk support
first modprobe g_file_storage file="/dev/mmcblk0" //enable sd host driver
first connect board to PC with USB cable,start to test.

4. test case: ch9 test and msc test.

Note: for kernel version after 2.6.38, must add a parameter serial with 12
digital char as the value

| Expected Result |
Pass USBCV test

|====================================================================

<<<