FSL-UT-USB-016-Suspend-Resume-Stress-Test
~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~

[cols=">s,6a",frame="topbot",options="header"]
|====================================================================
|Name | Description

| Summary |
USB suspend and resume stress test

| Automated |
Yes

| Kernel Config Option |

| Software Dependency |
N/A

| Non-default Hardware Configuration |
N/A

| Test Procedure |
1. USB gadget is built in kernel
2. a hub attached to Host1,
3. a USB mouse attached to the hub which attached to Host1, and enable auto suspend by
   echo auto > /sys/devices/platform/fsl-ehci.1/usb2/2-1/2-1.x/power/control
4. another device(any other board running g_zero gadget driver) attached to OTG
5. enable remote wake up feature for the device attached to OTG by
   echo enabled > /sys/devices/platform/fsl-ehci.0/power/wakeup
   echo enabled > /sys/devices/platform/fsl-usb2-otg/power/wakeup
   echo enabled > /sys/devices/platform/fsl-ehci.0/usb1/1-1/power/wakeup
6. no the device side which attached to OTG, set the start, end, interval parameter

7. use the attached script to run suspend/resume overnight

#!/bin/sh
# This will only run the quickhit tests.
# i=0; while [ "$i" -lt 20000 ]; do /unit_tests/rtcwakeup.out -d rtc0 -m mem -s 2; i=`expr $i + 1`; done
i=0; t=50; d=5; r=0; while [ "$i" -lt 200000 ]; do echo mem > /sys/power/state; sleep 2;
echo ******suspend $i times**********; i=`expr $i + 1`; r=`date +%s`; t=`expr $r % 10 + 50`; d=`expr $r % 30 + 1`; done

| Expected Result |
USB can work normally after resume

|====================================================================

<<<