FSL-UT-USB-018-PC-Send-Suspend-Resume-Test
~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~

[cols=">s,6a",frame="topbot",options="header"]
|====================================================================
|Name | Description

| Summary |
Using pc to send suspend and resume signal device

| Automated |
Yes

| Kernel Config Option |

| Software Dependency |
N/A

| Non-default Hardware Configuration |
N/A

| Test Procedure |
1. load one usb gadget driver, for example
modprobe g_file_storage file=/dev/mmcblk0p1 removable=1
2. Connect the board with Linux PC using usb cale
NOTE: Linux PC is must, as Windows PC will send reset after
resume.
3. enable USB gadget wakeup.
For otg port

    echo enabled > /sys/devices/platform/fsl-usb2-otg/power/wakeup

For device-only port

    echo enabled > /sys/devices/platform/fsl-usb2-udc/power/wakeup

4. Suspend Linux PC
5. After Linux PC suspend, using "echo standby > /sys/power/state"
to let the board to suspend
6. Resume Linux PC
7. There is no re-enumeration occurs, and the storage can be mounted.

| Expected Result |
No disconnect and re-enumeration occurs after pc sends resume.

|====================================================================

<<<