# Write your options here!

# Type of operation encode or decode; encode = 1, decode = 2
operation=2

# read input from file. Mandatory for decode. If not specified for encode
# then default is camera
input=akiyo.mp4

# write output to file. For decode, if not specified, then default is LCD
output=

# format; 0 - MPEG4, 1 - H.263, 2 - H.264, 3 - VC1, 4 - MPEG2, 5 - DIV3
# 6 - RV, 7 - MJPG
format=0

# mp4Class; 0 - MPEG4, 1 - DIVX 5.0 or higher, 2 - XVID, 5 - DIVX 4.0
mp4Class=

# chromaInterleave, 1 - CbCr is interleaved
chromaInterleave=

# rotation angle (0, 90, 180, 270). Do not specify anything if not needed.
# Default is VPU rotation.
rotation=

# ipu_rot, 1 - Enable IPU rotation and disable VPU rotation when output
# to LCD for display
ipu_rot=

# count, number of frames to encode or decode
count=

# deblocking . 1 - Enable deblock
deblock=

# dering . 1 - Enable dering
dering=

# mirroring (0, 1, 2 , 3)
mirror=

# width, display width for decoding or capture/yuv image width for encoding
width=

# height, display height for decoding or capture/yuv image height for encoding
height=

# bitrate. default is auto
bitrate=

# gop size. default is 0
gop=

# This option specifies the end of option list for one instance
# Each option list must be end with this option. This is mandatory.
end