# This configure is for encoding captured data from camera and sending to
# another side for decoding, then display on LCD with full screen.
# You can change any setting according to your needs.

# Write your options here!

# Type of operation encode or decode; encode = 1, decode = 2
operation=2

# read input from file. For network, leave blank. If not specified for encode
# then default is camera
input=

# write output to file. For decode, if not specified, then default is LCD
output=

# port number for server to listen. If none specified, default is 5555
port=

# format; 0 - MPEG4, 1 - H.263, 2 - H.264, 3 - VC1, 7 - MJPG
format=2

# mp4Class; 0 - MPEG4, 1 - DIVX 5.0 or higher, 2 - XVID, 5 - DIVX 4.0
mp4Class=

# rotation angle (0, 90, 180, 270). Do not specify anything if not needed.
rotation=90

# ipu_rot, 1 - Enable IPU rotation and disable VPU rotation when output
# to LCD for display
ipu_rot=

# chromaInterleave, 1 - CbCr is interleaved.
# Suggest to enable this option since performance is better.
chromaInterleave=1

# prescan, 1 - Enable prescan
# Suggest to enable this option since decoder performs scanning stream buffers
# to check whether data is enough to preventing decoder hanging.
prescan=1

# count, number of frames to encode or decode
count=

# deblocking . 1 - Enable deblock
deblock=

# mirroring (0, 1, 2 , 3)
mirror=

# width, display width for decoding
width=

# height, display height for decoding
height=

# bitrate. default is auto
bitrate=

# gop size. default is 0
gop=

# This option specifies the end of option list for one instance
# Each option list must be end with this option. This is mandatory.
end


# Type of operation encode or decode; encode = 1, decode = 2
operation=1

# read input from file. leave blank for network. If not specified for encode
# then default is camera
input=

# write output to file. For decode, if not specified, then default is LCD
output=

# send encoded data to server. specify server ip address
ip=127.0.0.1

# port number of server. If none specified, default is 5555.
port=

# format; 0 - MPEG4, 1 - H.263, 2 - H.264, 3 - VC1
format=2

# rotation angle (0, 90, 180, 270). Do not specify anything if not needed.
rotation=

# chromaInterleave, 1 - CbCr is interleaved
# Suggest to enable this option since performance is better.
chromaInterleave=1

# count, number of frames to encode or decode
count=500

# deblocking . 1 - Enable deblock
deblock=

# mirroring (0, 1, 2 , 3)
mirror=

# width for encoding. This will be the capture/yuv image width
width=240

# height for encoding. This will be the capture/yuv image height
height=320

# bitrate. default is auto
bitrate=0

# gop size. default is 0
gop=0

# This option specifies the end of option list for one instance
# Each option list must be end with this option. This is mandatory.
end