FSL-UT-VPU-001
~~~~~~~~~~~~~~

[cols=">s,6a",frame="topbot",options="header"]
|====================================================================
|Name | Description

| Summary |
Decode one stream and display on the LCD

| Automated |
No

| Kernel Config Option |
N/A

| Software Dependency |
Need /usr/lib/libvpu.so

| Non-default Hardware Configuration |
The test files are not in unit_tests. The test files must be procured by the person running the test.

| Test Procedure |
To test MPEG-4 decode:

 ./mxc_vpu_test.out -D "-i /usr/vectors/file.m4v -f 0"

To test H.263 decode:

 ./mxc_vpu_test.out -D "-i /usr/vectors/file.263 -f 1"

To test H.264 decode:

 ./mxc_vpu_test.out -D "-i /usr/vectors/file.264 -f 2"

To test VC1 decode (i.MX37 and i.MX51 VPU only):

 ./mxc_vpu_test.out -D "-i /usr/vectors/file.rcv -f 3"

To test MPEG2 decode (i.MX37 and i.MX51 VPU only):

 ./mxc_vpu_test.out -D "-i /usr/vectors/file.mpg -f 4"

To test MJPEG decode (i.MX51 VPU only):

 ./mxc_vpu_test.out -D "-i /usr/vectors/file.mjpg -f 7"

You can get the mp4 test file from this location the linux-test.git server. It is located under [linux-test.git]/test/mxc_vpu_test/configs/akiyo.mp4

| Expected Result |
Stream is displayed on the LCD correctly.

|====================================================================

<<<