FSL-UT-VPU-004
~~~~~~~~~~~~~~

[cols=">s,6a",frame="topbot",options="header"]
|====================================================================
|Name | Description

| Summary |
Encode a YUV stream and save to a file

| Automated |
No

| Kernel Config Option |
N/A

| Software Dependency |
Need /usr/lib/libvpu.so

| Non-default Hardware Configuration |
N/A

| Test Procedure |
To test MPEG-4 encode:

 ./mxc_vpu_test.out -E "-i file.yuv -w 240 -h 320 -f 0 -o file.mpeg4"

To test H.263 encode:

 ./mxc_vpu_test.out -E "-i file.yuv -w 240 -h 320 -f 1 -o file.263"

To test H.264 encode:

 ./mxc_vpu_test.out -E "-i file.yuv -w 240 -h 320 -f 2 -o file.264"

To test MJPEG encode (i.MX51 VPU only):

 ./mxc_vpu_test.out -E "-i file.yuv -w 240 -h 320 -f 7 -o file.mjpg"

| Expected Result |
Stream can be encoded successfully.

We can use VPU decoder command to check encoded data is correct or not.

|====================================================================

<<<