FSL-UT-VPU-005
~~~~~~~~~~~~~~

[cols=">s,6a",frame="topbot",options="header"]
|====================================================================
|Name | Description

| Summary |
Encode an image from the camera and decode it to display on the LCD

| Automated |
No

| Kernel Config Option |
N/A

| Software Dependency |
Need /usr/lib/libvpu.so

| Non-default Hardware Configuration |
N/A

| Test Procedure |
To encode an MPEG4 image from the camera and display on the LCD.

 ./mxc_vpu_test.out -L "-f 0 -w 240 -h 320"

To encode an H263 image from the camera and display on the LCD.

 ./mxc_vpu_test.out -L "-f 1 -w 240 -h 320"

To encode an H264 image from the camera and display on the LCD.

 ./mxc_vpu_test.out -L "-f 2 -w 240 -h 320"

To encode an MJPG image from the camera and display on the LCD (i.MX51 VPU only).

 ./mxc_vpu_test.out -L "-f 7 -w 240 -h 320"

| Expected Result |
Captured image can be displayed on the LCD correctly.

|====================================================================

<<<